IESNA:LM-63-2002
[TEST]P952208
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-850-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20953
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3098.4 3437.7 3737.3 3956.2 3998.6 3760.5 3482.8 3316 3292.7 3435
3716.8 4061.5 4440.4 4997.2 5474.6 5787.9 6138.1 6560.8 7057.4 7522.5
7917.8 8188.7 8127.1 7931.5 7355.6 6136.7 4595 3087.5 1767.4 990.4
662.1 451.4 195.6 101.2 35.6 0 0
3098.4 3418.6 3725 3941.1 3990.4 3761.9 3484.2 3309.1 3280.4 3415.8
3686.7 4019.1 4388.4 4876.8 5407.6 5696.2 6047.8 6443.1 6946.5 7393.9
7786.5 8072.4 8023.1 7813.8 7314.5 6172.3 4718.1 3186 1798.9 979.5
663.5 466.5 197 114.9 42.4 6.8 0
3098.4 3421.3 3714 3946.6 4025.9 3850.8 3570.4 3366.6 3310.5 3399.4
3633.3 3916.5 4285.8 4697.6 5227 5537.5 5837.1 6194.2 6660.6 7086.1
7504.7 7741.3 7731.8 7450 7092.9 6170.9 4875.4 3292.7 1948 1176.5
809.8 595.1 392.6 250.3 154.6 60.2 0
3098.4 3388.5 3677.1 3909.7 4039.6 3957.5 3707.2 3478.7 3366.6 3402.1
3564.9 3813.9 4091.6 4400.8 4857.7 5259.8 5575.8 5912.4 6305 6761.9
7158.6 7506 7715.3 7700.3 7671.6 7731.8 7190 5898.7 3683.9 1748.3
1102.6 852.2 611.5 395.3 194.3 47.9 0
3098.4 3365.2 3629.2 3871.4 4039.6 4097.1 3935.6 3718.1 3537.6 3474.6
3549.9 3726.3 3952.1 4216.1 4478.7 4886.4 5359.7 5686.6 6106.6 6541.6
7009.5 7404.8 7708.5 7942.4 8040.9 8218.8 8456.8 7748.2 5972.6 3337.8
1300.9 601.9 406.3 255.8 128.6 16.4 0
3098.4 3340.6 3569 3804.3 3997.2 4136.7 4164.1 4039.6 3883.7 3753.7
3726.3 3803 3973.9 4158.6 4403.5 4655.2 5087.5 5656.6 6053.3 6373.4
6789.2 7294 7824.8 8298.1 8761.8 9289.9 10232.4 11222.8 10949.2 9376.1
6563.5 3202.4 1019.1 357 127.2 15 0
3098.4 3292.7 3488.3 3693.5 3889.1 4064.2 4221.6 4317.3 4328.3 4300.9
4281.7 4321.4 4415.8 4558.1 4745.5 4995.8 5311.8 5724.9 6244.8 6797.4
7340.5 7976.6 8737.2 9560.7 10501.9 11356.9 12378.8 14076.4 16841.1 17809.6
15347.2 10153.1 5263.9 2487 865.9 102.6 0
3098.4 3285.9 3459.6 3640.2 3835.8 4006.8 4184.6 4341.9 4444.5 4502
4564.9 4664.8 4796.1 4963 5198.3 5486.9 5819.3 6233.8 6716.7 7287.2
7923.3 8597.7 9362.4 10266.6 11174.9 12094.2 13091.5 14458.1 16979.2 19157
17763.1 12443 6666.1 2912.4 882.3 86.2 0
3098.4 3251.7 3396.7 3556.7 3714 3886.4 4060.1 4240.7 4426.7 4618.3
4796.1 4997.2 5254.4 5573.1 6015 6482.8 6995.8 7522.5 8109.3 8774.2
9433.5 10090.1 10759.1 11492.3 12285.7 13061.4 13849.3 14793.2 16200.9 17460.8
16705.6 13525.1 8482.8 3559.5 753.8 68.4 0
3098.4 3191.5 3292.7 3398 3511.6 3632 3761.9 3905.6 4068.3 4264
4514.3 4805.7 5135.4 5574.5 6155.9 6818 7497.8 8236.5 9046.4 9893.2
10753.6 11541.6 12287.1 12990.2 13608.6 14203.6 14895.8 15663.2 16608.5 16593.5
14713.9 11362.3 6380.2 1872.7 281.8 39.7 0
3098.4 3129.9 3172.3 3216.1 3261.2 3318.7 3385.7 3459.6 3544.4 3660.7
3813.9 3991.7 4214.7 4537.6 4989 5545.7 6181.9 6843.9 7512.9 8144.9
8722.2 9292.6 9860.3 10407.5 10893.1 11325.4 11764.5 12258.4 12618.1 11815.1
9653.8 6664.7 2640.2 541.7 149.1 49.2 0
3098.4 3101.2 3105.3 3117.6 3134 3147.7 3171 3194.2 3220.2 3258.5
3313.2 3370.7 3435 3551.2 3727.7 3934.3 4231.1 4589.5 5034.1 5511.5
5994.4 6471.9 6956.1 7408.9 7809.7 8166.8 8469.1 8768.7 8807 7839.8
6266.7 4331 1734.6 346.1 88.9 27.4 0
3098.4 3064.3 3043.7 3013.6 2980.8 2946.6 2901.5 2857.7 2794.8 2715.4
2630.6 2510.2 2400.8 2329.7 2313.2 2347.4 2489.7 2742.8 3065.6 3396.7
3690.8 3924.7 4129.9 4310.5 4444.5 4510.2 4443.2 4136.7 3492.4 2513
1540.3 805.7 306.4 80.7 17.8 0 0
3098.4 3004.1 2890.5 2763.3 2619.7 2439.1 2243.5 2024.6 1803 1608.7
1451.4 1324.2 1224.3 1153.2 1104 1056.1 1019.1 1009.6 1053.3 1173.7
1316 1409 1414.5 1333.8 1199.7 1016.4 824.9 623.8 436.4 265.4
155.9 91.7 49.2 16.4 4.1 0 0
3098.4 2930.2 2727.7 2492.4 2205.2 1908.3 1632 1415.8 1253.1 1114.9
987.7 870 782.5 741.4 720.9 693.6 673 653.9 629.3 607.4
591 563.6 522.6 467.8 406.3 343.4 284.5 239.4 201.1 164.2
123.1 79.3 36.9 9.6 2.7 0 0
3098.4 2844 2547.2 2191.5 1831.7 1511.6 1295.5 1136.8 990.4 868.7
792.1 746.9 708.6 674.4 641.6 610.1 578.7 540.3 497.9 461
435 409 384.4 350.2 320.1 283.2 251.7 218.9 181.9 142.3
94.4 56.1 26 9.6 2.7 0 0
3098.4 2797.5 2414.5 1968.5 1563.6 1302.3 1124.5 968.5 860.5 808.5
766.1 719.6 673 630.6 592.3 555.4 511.6 465.1 420 383
352.9 322.8 303.7 285.9 262.7 235.3 205.2 172.4 132.7 94.4
67 39.7 17.8 4.1 0 0 0
3098.4 2730.5 2266.7 1764.7 1394 1173.7 1002.7 894.7 841.3 798.9
756.5 703.1 651.2 600.5 549.9 499.3 448.7 402.2 365.2 336.5
314.6 295.5 276.3 250.3 224.3 199.7 171 140.9 113.5 90.3
67 43.8 15 0 0 0 0
3098.4 2689.4 2162.8 1636.1 1311.9 1105.3 952.1 886.4 846.8 803
756.5 703.1 645.7 585.5 526.7 469.2 418.6 380.3 352.9 325.6
301 275 253.1 231.2 209.3 183.3 154.6 125.9 104 82.1
58.8 35.6 8.2 0 0 0 0
3098.4 2652.5 2083.4 1563.6 1279.1 1076.6 943.9 897.4 852.2 807.1
762 710 653.9 593.7 533.5 480.2 436.4 394 357 322.8
294.1 262.7 238 214.8 188.8 155.9 124.5 104 84.8 62.9
42.4 20.5 4.1 0 0 0 0
3098.4 2653.9 2064.3 1544.4 1254.4 1058.8 946.6 908.3 871.4 826.3
779.7 730.5 679.9 623.8 565 508.9 461 417.2 380.3 344.7
307.8 269.5 238 209.3 177.8 142.3 108.1 90.3 72.5 54.7
35.6 16.4 2.7 0 0 0 0
3098.4 2684 2093 1563.6 1269.5 1068.4 950.7 912.4 876.9 831.7
786.6 738.7 686.7 632 574.5 517.1 465.1 421.3 391.2 358.4
313.3 275 240.8 210.7 175.1 140.9 108.1 90.3 71.1 53.4
35.6 16.4 4.1 0 0 0 0
